chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-E-106C12E-9E43B-B3M12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-E-106C12E-9E43B-B3M12
Order ID no. 100049820
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
PROFINET
Connector type
3 x M12
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter
63
Flange type
Flange with stator coupling
Height
0
Housing material
Aluminium
Length
0
Measuring principle
Optical
Output type
Absolute multiturn
Protection class
IP64
Protection class shaft
IP64
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Technology
Optical
Width
0
Key Features
Output type
Absolute multiturn
Flange diameter
63
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
€ 797,50
home
Turck-Shop
Sensors
Encoders
REM-E-106C12E-9E43B-B3M12
Item Total
€ 797,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support