chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RA-DLC-48-08-10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories Shaft Coupling Double Loop Coupling
RA-DLC-48-08-10
Order ID no. 100048800
home
Home
Loading...
Technical Data
Downloads
Accessory type
Double loop coupling
Advanced search
Standard encoders
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Height
0
Length
0
Mounting accessories for
Encoders/Angle sensors
Width
0
In Stock
Price Group
C2
List Price
€ 28,49
home
Turck-Shop
Sensors
Encoders
RA-DLC-48-08-10
Item Total
€ 28,49
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support