chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-106B14E-9E43B-B3M12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-106B14E-9E43B-B3M12
Order ID no. 100047167
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
PROFINET
Connector type
3 x M12
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter
63
Flange type
Flange with stator coupling
Height
0
Housing material
Aluminium
Length
0
Measuring principle
Optical
Output type
Absolute multiturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
14 mm
Shaft Type
Blind hole shaft
Technology
Optical
Width
0
home
Turck-Shop
Sensors
Encoders
REM-106B14E-9E43B-B3M12
Key Features
Output type
Absolute multiturn
Flange diameter
63
Shaft diameter D (mm)
14 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
F3
List Price
€ 955,90
Item Total
€ 955,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support