chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-12H14E-4B4096-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-12H14E-4B4096-H1181
Order ID no. 100046366
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter
63
Flange type
Flange with stator coupling
Height
95
Housing material
Die-cast zinc
Length
130
Measuring principle
Optical
Output function
RS422/TTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
4096
Shaft diameter D (mm)
14 mm
Shaft Type
Hollow shaft
Special features
Standard
Technology
Optical
Width
150
Key Features
Output type
Incremental
Flange diameter
63
Shaft diameter D (mm)
14 mm
Shaft Type
Hollow shaft
In Stock
Price Group
F3
List Price
€ 386,32
home
Turck-Shop
Sensors
Encoders
REI-12H14E-4B4096-H1181
Item Total
€ 386,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support