chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-E-111T8C-2B360-C5M | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-111T8C-2B360-C5M
Order ID no. 100045589
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Efficiency-Line
Flange diameter
40
Flange type
Synchro/clamping flange
Height
0
Housing material
Aluminium
Length
0
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP64
Protection class shaft
IP64
Resolution incremental (ppr)
360
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Technology
Optical
Width
0
Key Features
Output type
Incremental
Flange diameter
40
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
In Stock
Price Group
G1
List Price
€ 165,11
Item Total
€ 8.255,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Encoders
REI-E-111T8C-2B360-C5M
Contact Support