chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-29S10C-9C28B-R3M12 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-29S10C-9C28B-R3M12
Order ID no. 100020811
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
EtherCAT
Design
Solid shaft
Electrical connection
Bus connection
Encoder line
Industrial-Line
Flange diameter
58
Flange type
Clamping flange
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Special features
Standard
Technology
Optical
Width
0
Key Features
Output type
Absolute multiturn
Flange diameter
58
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 1.020,80
home
Turck-Shop
Sensors
Encoders
REM-29S10C-9C28B-R3M12
Item Total
€ 1.020,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support