chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-10S8S9-2B1000-H1481 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-10S8S9-2B1000-H1481
Order ID no. 100020263
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter
50.8
Flange type
Synchro flange
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
1000
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Technology
Optical
Width
0
Key Features
Output type
Incremental
Flange diameter
50.8
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 316,80
home
Turck-Shop
Sensors
Encoders
REI-10S8S9-2B1000-H1481
Item Total
€ 316,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support