chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
REI-E-112IA0E-2B500-C | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-112IA0E-2B500-C
Order ID no. 100012069
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Efficiency-Line
Flange diameter
46
Flange type
Flange with stator coupling
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP64
Protection class shaft
IP64
Resolution incremental (ppr)
500
Shaft diameter D (mm)
6.35 mm
Shaft Type
Blind hole shaft
Technology
Optical
home
Turck-Shop
Sensors
Encoders
REI-E-112IA0E-2B500-C
Key Features
Output type
Incremental
Flange diameter
46
Shaft diameter D (mm)
6.35 mm
Shaft Type
Blind hole shaft
Item Total
€ 165,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
€ 165,11