chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-E-114I8E-2B1000-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-E-114I8E-2B1000-H1181
Order ID no. 100011755
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter
63
Flange type
Flange with stator coupling
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP64
Protection class shaft
IP64
Resolution incremental (ppr)
1000
Shaft diameter D (mm)
8 mm
Shaft Type
Hollow shaft
Technology
Optical
Width
0
Key Features
Output type
Incremental
Flange diameter
63
Shaft diameter D (mm)
8 mm
Shaft Type
Hollow shaft
In Stock
Price Group
G1
List Price
€ 233,42
Item Total
€ 233,42
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Encoders
REI-E-114I8E-2B1000-H1181
Contact Support