chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-E-116T6C-7AAR-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-E-116T6C-7AAR-H1151
Order ID no. 100011507
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter
58
Flange type
Clamping flange
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Magnetic
Output function
Analog output
Output type
Absolute multiturn
Protection class
IP64
Protection class shaft
IP64
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Magnetic
Width
0
Key Features
Output type
Absolute multiturn
Flange diameter
58
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
In Stock
Price Group
G1
List Price
€ 483,89
Item Total
€ 483,89
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Encoders
REM-E-116T6C-7AAR-H1151
Contact Support