chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI-04T4S-1H512-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-04T4S-1H512-H1181
Order ID no. 100003965
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Flange diameter
36.5
Flange type
Synchro flange
Height
0
Housing material
Aluminum chromated
Length
0
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP65
Resolution incremental (ppr)
512
Shaft Type
Solid shaft
Special features
Compact
Technology
Optical
Width
0
Key Features
Output type
Incremental
Flange diameter
36.5
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 299,31
home
Turck-Shop
Sensors
Encoders
RI-04T4S-1H512-H1181
Item Total
€ 299,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support