chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P1-QR24M4-4096X2-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Contactless Encoder Incremental: 4096 ppr
RI360P1-QR24M4-4096X2-H1181
Order ID no. 100002198
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Dimensions
81 mm x 78 mm x 24 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
45
Housing material
Metal/plastic
Housing quality
ZnAlCu1/PBT-GF30-V0
Length
105
Measuring principle
Inductive
Operating voltage
DC
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP68, IP69K
Resolution incremental (ppr)
4096
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
Technology
Contactless
Width
85
Key Features
Output type
Incremental
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
In Stock
Price Group
G1
List Price
€ 363,11
home
Turck-Shop
Sensors
Encoders
RI360P1-QR24M4-4096X2-H1181
Item Total
€ 363,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support