chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P1-QR24M2-4096X2-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Contactless Encoder Incremental: 4096 ppr
RI360P1-QR24M2-4096X2-H1181
Order ID no. 100002110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Dimensions
81 mm x 78 mm x 24 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
0
Housing material
Metal/plastic
Housing quality
ZnAlCu1/PBT-GF30-V0
Length
0
Measuring principle
Inductive
Operating voltage
DC
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP68, IP69K
Resolution incremental (ppr)
4096
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
Technology
Contactless
Width
0
home
Turck-Shop
Sensors
Encoders
RI360P1-QR24M2-4096X2-H1181
Key Features
Output type
Incremental
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
In Stock
Price Group
G1
List Price
€ 365,09
Item Total
€ 365,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support