chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI120P2-QR20-LU4X2-0.24-AMP01-3P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder With Analog Output
RI120P2-QR20-LU4X2-0.24-AMP01-3P
Order ID no. 100001842
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.24
Connector type
AMP Superseal
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
20
Housing material
Plastic
Housing quality
Ultem
Length
71.6
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Width
62.6
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
€ 125,07
home
Turck-Shop
Sensors
Encoders
RI120P2-QR20-LU4X2-0.24-AMP01-3P
Item Total
€ 125,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support