chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI40P2-QR20-LU4X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder With Analog Output
RI40P2-QR20-LU4X2
Order ID no. 100001831
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
0
Housing material
Plastic
Housing quality
Ultem
Length
0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Width
0
home
Turck-Shop
Sensors
Encoders
RI40P2-QR20-LU4X2
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
€ 138,38
Item Total
€ 138,38
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support