chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI20P2-QR20-LU4X2-0.15-DT04-3P | TURCK - Your Global Automation Partner
Miniature Encoder With Analog Output
RI20P2-QR20-LU4X2-0.15-DT04-3P
Order ID no. 100001813
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.22
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
0
Housing material
Plastic
Housing quality
Ultem
Length
0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Width
0
home
Turck-Shop
Sensors
Encoders
RI20P2-QR20-LU4X2-0.15-DT04-3P
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
€ 125,07
Item Total
€ 125,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support