chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS-48H6T1-5C10B-CT-1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-48H6T1-5C10B-CT-1M
Order ID no. 100001762
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter
36
Flange type
Flange with stator coupling
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output type
Absolute singleturn
Protection class shaft
IP65
Shaft diameter D (mm)
6 mm
Shaft Type
Blind hole shaft
Special features
Compact
Technology
Optical
Width
0
Key Features
Output type
Absolute singleturn
Flange diameter
36
Shaft diameter D (mm)
6 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
F3
List Price
€ 518,65
home
Turck-Shop
Sensors
Encoders
RS-48H6T1-5C10B-CT-1M
Item Total
€ 518,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support