chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CMVT-M8TA1X-LI220-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vibration Sensor For condition monitoring with 4…20 mA
CMVT-M8TA1X-LI220-H1141
Order ID no. 100053262
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
72,5 mm x 23,8 mm
Electrical connection
Connector
Function
Vibration/temperature sensor
Housing material
Stainless steel
Protection class
IP66, IP67
In Stock
Price Group
B1
List Price
€ 259,60
home
Turck-Shop
Sensors
Condition Monitoring Sensors
CMVT-M8TA1X-LI220-H1141
Item Total
€ 259,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support