chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CMTH-M12-IOL6X2-H1141/3GD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Humidity and Temperature Sensor For Condition Monitoring with IO-Link
CMTH-M12-IOL6X2-H1141/3GD
Order ID no. 100051148
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylinder, threaded
Detection type
contactless
Dimensions
57 mm
Electrical connection
Connector
Function
Temperature/humidity sensor
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
IO-Link, SIO Mode
Protection class
IP67
Setting option
IO-Link
Switching element function
Programmable
In Stock
Price Group
D2
List Price
€ 179,63
Item Total
€ 179,63
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Condition Monitoring Sensors
CMTH-M12-IOL6X2-H1141/3GD
Contact Support