chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-Q20-RZ3X2 | TURCK - Your Global Automation Partner
Capacitive sensor
BC20-Q20-RZ3X2
Order ID no. 4352001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
68 mm
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
110
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
110
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 186,01
home
Turck-Shop
Sensors
Capacitive Sensors
BC20-Q20-RZ3X2
Item Total
€ 186,01
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support