chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC8-Q10-AP6X2/S250 | TURCK - Your Global Automation Partner
Capacitive sensor
BC8-Q10-AP6X2/S250
Order ID no. 2621200
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Rectangular
Dimensions
42 mm x 25 mm x 10,8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 118,25
home
Turck-Shop
Sensors
Capacitive Sensors
BC8-Q10-AP6X2/S250
Item Total
€ 118,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support