chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-QF5.5-AP6X2/S250 1.07M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC10-QF5.5-AP6X2/S250 1.07M
Order ID no. 2620155
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions
54 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
Width
100
home
Turck-Shop
Sensors
Capacitive Sensors
BC10-QF5.5-AP6X2/S250 1.07M
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 101,64
Item Total
€ 101,64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support