chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC4.5-QF5.5-AP6X2/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC4.5-QF5.5-AP6X2/S250
Order ID no. 2620133
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
4.5
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
4.5
In Stock
Price Group
D2
List Price
€ 99,99
home
Turck-Shop
Sensors
Capacitive Sensors
BC4.5-QF5.5-AP6X2/S250
Item Total
€ 99,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support