chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-QF5.5-AN6X2-0.3-PSW3M/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC5-QF5.5-AN6X2-0.3-PSW3M/S250
Order ID no. 26201203
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions
54 mm
Electrical connection
Cable with connector
Height
0
Housing material
Plastic
Housing quality
PP
Length
0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.1
Width
0
Key Features
Electrical connection
Cable with connector
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
D2
List Price
€ 168,52
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-QF5.5-AN6X2-0.3-PSW3M/S250
Item Total
€ 168,52
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support