chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NC20-KT34-VP4X2 | TURCK - Your Global Automation Partner
Capacitive sensor
NC20-KT34-VP4X2
Order ID no. 2550300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Smooth barrel
Dimensions
80 mm
Electrical connection
Cable
Housing diameter (mm)
⌀ 34 mm
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Capacitive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
20
Special features
Chemical-resistant
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 243,76
home
Turck-Shop
Sensors
Capacitive Sensors
NC20-KT34-VP4X2
Item Total
€ 243,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support