chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-CP40-VP4X2-H1141 | TURCK - Your Global Automation Partner
Capacitive sensor
BC20-CP40-VP4X2-H1141
Order ID no. 2516002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions
114 mm
Electrical connection
Terminal chamber
Height
60
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
160
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Width
100
Key Features
Electrical connection
Terminal chamber
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
D2
List Price
€ 219,12
home
Turck-Shop
Sensors
Capacitive Sensors
BC20-CP40-VP4X2-H1141
Item Total
€ 219,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support