chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-CP40-VN4X2/S10 | TURCK - Your Global Automation Partner
Capacitive sensor
BC20-CP40-VN4X2/S10
Order ID no. 25157
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 198,88
Item Total
€ 198,88
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Capacitive Sensors
BC20-CP40-VN4X2/S10
Contact Support