chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-PT30-VN4X2 | TURCK - Your Global Automation Partner
Capacitive sensor
BC10-PT30-VN4X2
Order ID no. 2507020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
15
Special features
Chemical-resistant, PTFE-coated
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€ 242,44
home
Turck-Shop
Sensors
Capacitive Sensors
BC10-PT30-VN4X2
Item Total
€ 242,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support