chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF3.5-Q20L60-AP4X | TURCK - Your Global Automation Partner
Capacitive sensor
BCF3.5-Q20L60-AP4X
Order ID no. 2504022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Electrical connection
Cable
Function
For highly viscous media
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
3.5
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
3.5
In Stock
Price Group
E1
List Price
€ 227,92
Item Total
€ 227,92
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Capacitive Sensors
BCF3.5-Q20L60-AP4X
Contact Support