chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Capacitive sensor
BC5-S185-AN4X 7M
Order ID no. 2503552
In Stock
Price Group
E1
List Price
€ 211,64
Item Total
€ 211,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S185-AN4X 7M
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Dimensions
74,5 mm
Electrical connection
Cable
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PVDF
Length
74.5
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
7.5
Special features
Chemical-resistant
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
7.5
Contact Support