chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S185-AN4X/S100 | TURCK - Your Global Automation Partner
Capacitive sensor With Increased Temperature Range
BC5-S185-AN4X/S100
Order ID no. 2503551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Dimensions
74,5 mm
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PVDF
Length
0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
7.5
Special features
Chemical-resistant, Extended temperature range
Switching element function
NO contact
Switching frequency (kHz)
0.1
Width
0
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
€ 256,41
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S185-AN4X/S100
Item Total
€ 256,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support