chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S18-RP4X 7M | TURCK - Your Global Automation Partner
Capacitive sensor
BC5-S18-RP4X 7M
Order ID no. 2503049
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Dimensions
74 mm
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
120
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Switching element function
NC contact
Switching frequency (kHz)
0.1
Width
120
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
€ 179,52
Item Total
€ 179,52
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S18-RP4X 7M
Contact Support