chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC15-K34-AZ3X/S931 | TURCK - Your Global Automation Partner
Capacitive sensor
BC15-K34-AZ3X/S931
Order ID no. 2310011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Dimensions
80 mm
Electrical connection
Cable
Housing diameter (mm)
⌀ 34 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
22.5
Switching element function
normally open NO
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
22.5
In Stock
Price Group
E1
List Price
€ 211,86
home
Turck-Shop
Sensors
Capacitive Sensors
BC15-K34-AZ3X/S931
Item Total
€ 211,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support