chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S18-RP4X-0.15-RS4 | TURCK - Your Global Automation Partner
Capacitive sensor
BC5-S18-RP4X-0.15-RS4
Order ID no. 1542573
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.15
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
74 mm
Electrical connection
Cable with connector
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
74
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable with connector
Output function
PNP
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
€ 185,46
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S18-RP4X-0.15-RS4
Item Total
€ 185,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support