chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCE7.8-S30-AP6X-H1141/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Preliminary Data Sheet
BCE7.8-S30-AP6X-H1141/S250
Order ID no. 100052956
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Function
Continuous level measurement, For dry granules, For highly viscous media, Level detection
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
82
Measuring principle
Capacitive
Media temperature max. (°C)
60
Media temperature min. (°C)
-40
Medium
Bulk goods, liquids
Mounting conditions
Flush/Non-flush
Operating voltage
DC
Output function
PNP/NPN, PNP preset
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
2 x NO contact
Key Features
Electrical connection
Connector
Output function
PNP preset, PNP/NPN
In Stock
Price Group
E1
List Price
€ 203,06
Item Total
€ 203,06
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Capacitive Sensors
BCE7.8-S30-AP6X-H1141/S250
Contact Support