chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC15-M30-IOL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC15-M30-IOL
Order ID no. 100050173
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Communication protocol
IO-Link
Connector type
Open end
Design
Threaded barrel
Electrical connection
Stranded wires
Function
Continuous level measurement, For dry granules, For highly viscous media, Level detection
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal/plastic
Housing quality
CuZn
Length
82
Measuring principle
Capacitive
Media temperature max. (°C)
70
Media temperature min. (°C)
-40
Medium
Bulk goods, liquids
Mounting conditions
Flush/Non-flush
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO/NC programmable
home
Turck-Shop
Sensors
Capacitive Sensors
BC15-M30-IOL
Key Features
Electrical connection
Stranded wires
Output function
PNP/NPN
In Stock
Price Group
E1
List Price
€ 119,90
Item Total
€ 119,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support