chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMB18FA | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
SMB18FA
Order ID no. 3074004
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Advanced search
M18 × 1 threaded barrel
Design
Accessories for threaded barrel
Dimensions
25,9 mm x 65 mm x 68,9 mm
Height
40
Housing material
Metal
Housing quality
1.4401 (AISI 316)
Length
75
Mounting accessories for
Threaded barrel sensors
Width
40
In Stock
Price Group
F3
List Price
€ 26,41
home
Turck-Shop
Sensors
Accessories
SMB18FA
Item Total
€ 26,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support