chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IMT.753SMVF | TURCK - Your Global Automation Partner
Glass fiber single conductors
IMT.753SMVF
Order ID no. 3065968
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Individual fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Design
Circular
Dimensions
914 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Height
0
Housing material
Stainless steel
Length
0
Special features
Vacuum Feedthrough
Width
0
In Stock
Price Group
F3
List Price
€ 526,81
home
Turck-Shop
Sensors
Accessories
IMT.753SMVF
Item Total
€ 526,81
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support