chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMBPVA1 | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
SMBPVA1
Order ID no. 3056884
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Accessories for rectangular sensor
Dimensions
40,6 mm x 22,9 mm x 20,1 mm
Height
20.1
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Length
40.6
Mounting accessories for
Rectangular sensors
Width
22.9
In Stock
Price Group
F3
List Price
€ 37,53
Item Total
€ 37,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Accessories
SMBPVA1
Contact Support