chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMBPVA2 | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
SMBPVA2
Order ID no. 3054451
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Accessories for rectangular sensor
Dimensions
32 mm x 34 mm x 66 mm
Height
66
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Length
32
Width
34
In Stock
Price Group
F3
List Price
€ 47,26
home
Turck-Shop
Sensors
Accessories
SMBPVA2
Item Total
€ 47,26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support