chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PDIS46UM12 | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PDIS46UM12
Order ID no. 3042880
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Individual fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Fork
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Height
30
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
130
Width
130
In Stock
Price Group
F3
List Price
€ 151,51
home
Turck-Shop
Sensors
Accessories
PDIS46UM12
Item Total
€ 151,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support