chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PBPF26UMB | TURCK - Your Global Automation Partner
Plastic fiber bifurcated fiber
PBPF26UMB
Order ID no. 3039116
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Bifurcated fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Dimensions
82 mm x 3 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
In Stock
Price Group
F3
List Price
€ 136,22
home
Turck-Shop
Sensors
Accessories
PBPF26UMB
Item Total
€ 136,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support