chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PFCVA-25X25-E | TURCK - Your Global Automation Partner
Plastic fiber
PFCVA-25X25-E
Order ID no. 3030387
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions
75 mm x 42 mm x 14,5 mm
Function accessories for
Photoelectric sensors
Height
14.5
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
75
Width
42
In Stock
Price Group
F3
List Price
€ 268,27
Item Total
€ 268,27
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Accessories
PFCVA-25X25-E
Contact Support