chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PIP46U | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PIP46U
Order ID no. 3026083
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Individual fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Dimensions
2103 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
2103
In Stock
Price Group
F3
List Price
€ 123,71
home
Turck-Shop
Sensors
Accessories
PIP46U
Item Total
€ 123,71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support