chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IT23SM6 | TURCK - Your Global Automation Partner
Glass fiber single conductors
IT23SM6
Order ID no. 3021999
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Individual fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Height
30
Housing material
Stainless steel
Length
160
Width
160
In Stock
Price Group
F3
List Price
€ 132,05
Item Total
€ 132,05
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Accessories
IT23SM6
Contact Support