chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
L16FSS | TURCK - Your Global Automation Partner
lens aperture For Optical Fibers
L16FSS
Order ID no. 3017567
home
Home
Loading...
Technical Data
Downloads
Advanced search
Glass fiber - Other
Ambient temperature max. (°C)
250
Ambient temperature min. (°C)
-140
Dimensions
58,4 mm
Function
Glass lens for optical fibers
Function accessories for
Photoelectric sensors
Housing diameter (mm)
⌀ 28,6 mm
In Stock
Price Group
F3
List Price
€ 133,44
home
Turck-Shop
Sensors
Accessories
L16FSS
Item Total
€ 133,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support