chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BR2.53S | TURCK - Your Global Automation Partner
Glass fiber bifurcated fiber
BR2.53S
Order ID no. 3017379
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Bifurcated fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Design
Rectangular
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Height
25
Housing material
Stainless steel
Length
150
Special features
Detection of small parts
Width
150
In Stock
Price Group
F3
List Price
€ 462,87
home
Turck-Shop
Sensors
Accessories
BR2.53S
Item Total
€ 462,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support