chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
PFCVA-34X25-E | TURCK - Your Global Automation Partner
Plastic fiber
PFCVA-34X25-E
Order ID no. 3010388
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions
75 mm x 42 mm x 14,5 mm
Function
Slot sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Scan field (mm)
34
Special features
Detection of small parts
In Stock
Price Group
F3
List Price
€ 272,44
home
Turck-Shop
Sensors
Accessories
PFCVA-34X25-E
Item Total
€ 272,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support