chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PFCVA-10X25-S | TURCK - Your Global Automation Partner
Plastic fiber
PFCVA-10X25-S
Order ID no. 3010383
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions
75 mm x 42 mm x 14,5 mm
Function
Slot sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Scan field (mm)
10
Special features
Detection of small parts
home
Turck-Shop
Sensors
Accessories
PFCVA-10X25-S
In Stock
Price Group
F3
List Price
€ 272,44
Item Total
€ 272,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support