chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMBLX | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
SMBLX
Order ID no. 3002915
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Accessories for rectangular sensor
Dimensions
12,7 mm x 25,5 mm x 39,9 mm
Height
10
Length
40
Width
30
In Stock
Price Group
F3
List Price
€ 16,68
Item Total
€ 16,68
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Accessories
SMBLX
Contact Support